![UNI-DICHT-VK-PC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11019749_PF_1520x1160.jpg)
![UNI-DICHT-VK-PC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11019749_PF_1520x1160.jpg)
UNI-DICHT-VK-PC PG 11 grey
Part no. 11019758
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details UNI-DICHT-VK-PC PG 11 grey
- Part no.
- 11019758
- Item description
- UNI-DICHT-VK-PC PG 11 grey
- Thread type
- PG
- Size
- PG 11
- Colour
- grey (RAL 7035)
- Thread length mm
- 9.0
- Spanner size mm
- 22
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892433160
- Customs tariff number
- 39269097
Technical Data UNI-DICHT-VK-PC PG 11 grey
PC gland body | |
Temperature range | -20°C to +100°C |
Details UNI-DICHT-VK-PC PG 11 grey
Cable Structure
-
- Material: Polycarbonat (PC)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- easy to assemble, time and cost savings
Notes
-
- The gland body M20x1.5 part no. 11019751 is suitable for PG 11 inserts; part no. 11019752 is suitable for PG 13.5 inserts.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• for fitting with TPE sealing inserts
Downloads UNI-DICHT-VK-PC PG 11 grey
Accessories
Products that match this product