![UNI-DICHT-SIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903942_TZ_1520x1160.jpg)
![UNI-DICHT-SIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903942_TZ_1520x1160.jpg)
TPV sealing insert UNI-DICHT-SIC PG 21 / M32 x 1.5 white
Part no. 903947
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TPV sealing insert UNI-DICHT-SIC PG 21 / M32 x 1.5 white
- Part no.
- 903947
- Item description
- TPV sealing insert UNI-DICHT-SIC PG 21 / M32 x 1.5 white
- Thread type
- metric / PG
- Size
- M32 x 1.5 / PG 21
- Insert colour
- white
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892357879
- Customs tariff number
- 39269097
Technical Data TPV sealing insert UNI-DICHT-SIC PG 21 / M32 x 1.5 white
TPV sealing insert | |
Temperature range | -40°C to +135°C |
Details TPV sealing insert UNI-DICHT-SIC PG 21 / M32 x 1.5 white
Cable Structure
-
- Material: thermoplastic vulcanizates (TPV)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- The UNI-DICHT sealing insert M20x1,5 (part no. 903944) can be used only with UNI-DICHT-VK-PAM20x1,5 (part no. 90831).
- The UNI-DICHT sealing insert M20x1,5 (part no. 903945) can be used only with UNI-DICHT-VK-MS M20x1,5 (part no. 904213).
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with UNI-DICHT gland bodies made by polyamide or by brass.