Steel lug lock cable tie TYZ 25M Part no. 96290
  • Halogen-free (LS0H)
  • UV-resistant
€ 216.82 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
96290
Item description
Steel lug lock cable tie TYZ 25M
Type
TYZ 25M
Colour
aquamarine blue
Length mm
186.0
Capacity N
220
Bundle Ø mm
45
Width mm
4.8
Pieces per Packaging Unit
1000
Individual quantities available
no
EAN / GTIN
4060892400858
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -60°C to +150°C

Details

Cable Structure

      • Material: Ethylene tetrafluoroethylene (ETFE)
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • silicone-free

Tests

      • Entflammbarkeit nach UL 94: V0

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible