Steel lug lock cable tie TY-RAP®-WL TY 46MF
Part no. 91114
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Steel lug lock cable tie TY-RAP®-WL TY 46MF
- Part no.
- 91114
- Item description
- Steel lug lock cable tie TY-RAP®-WL TY 46MF
- Type
- TY 46MF
- Colour
- transparent
- Length mm
- 184.0
- Field W x H mm
- 63.10 x 27.00
- Capacity N
- 220
- Bundle Ø mm
- 45
- Width mm
- 4.8
- Pieces per Packaging Unit
- 250
- Individual quantities available
- no
- EAN / GTIN
- 4060892401022
- Customs tariff number
- 39269097
Technical Data Steel lug lock cable tie TY-RAP®-WL TY 46MF
Steel lug lock cable tie | |
Temperature range | -60°C to +85°C |
Details Steel lug lock cable tie TY-RAP®-WL TY 46MF
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- with steel lug lock made of corrosion-resistant, non-magnetic steel
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- TY-RAP® (special types)
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- The cable tie enables to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Downloads Steel lug lock cable tie TY-RAP®-WL TY 46MF
Accessories
Products that match this product