Steel lug lock cable tie TY-RAP®-WL TY 51M

Steel lug lock cable tie TY-RAP®-WL TY 51M Part no. 91108
  • Halogen-free (LS0H)
€ 35.39 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91108
Item description
Steel lug lock cable tie TY-RAP®-WL TY 51M
Type
TY 51M
Colour
transparent
Length mm
92.0
Field W x H mm
25.40 x 7.90
Capacity N
80
Bundle Ø mm
16
Width mm
2.4
Pieces per Packaging Unit
500
Individual quantities available
no
EAN / GTIN
4060892400964
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -60°C to +85°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • with steel lug lock made of corrosion-resistant, non-magnetic steel
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • silicone-free

Notes

      • TY-RAP® (special types)

Tests

      • Entflammbarkeit nach UL 94: V2

Application

      • The cable tie enables to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible