Steel lug lock cable tie TY-RAP®-T TY 29M

Steel lug lock cable tie TY-RAP®-T TY 29M Part no. 91088
  • Halogen-free (LS0H)
€ 88.10 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91088
Item description
Steel lug lock cable tie TY-RAP®-T TY 29M
Type
TY 29M
Colour
transparent
Length mm
771.0
Capacity N
540
Bundle Ø mm
229
Width mm
6.9
Pieces per Packaging Unit
500
Individual quantities available
no
EAN / GTIN
4060892400377
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -60°C to +85°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • silicone-free

Notes

      • Brown, red, orange, yellow, green, purple or grey available on request.

Application

      • Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

Tests

      • Entflammbarkeit nach UL 94: V2

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible