Steel lug lock cable tie TY-RAP®-RW-FR TY23MFR-RW

Steel lug lock cable tie TY-RAP®-RW-FR TY23MFR-RW Part no. 11007569
  • Halogen-free (LS0H)
€ 11.57 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11007569
Item description
Steel lug lock cable tie TY-RAP®-RW-FR TY23MFR-RW
Type
TY23MFR-RW
Colour
white
Length mm
92.0
Bundle Ø min.-max. mm
1.5 - 22
Capacity N
80
Width mm
2.4
Pieces per Packaging Unit
1000
Individual quantities available
yes
EAN / GTIN
4060892401039
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -20°C to +65°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • silicone-free

Application

      • Smooth, notchless cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel and rounded edges. This technology enables the cable tie to offer excellent binding properties even under most rigorous conditions such as heat, cold, humidity etc. It is resistant to vibrations and external influences.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible