Steel lug lock cable tie TY-MX TY 242MX
Part no. 91065
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Steel lug lock cable tie TY-MX TY 242MX
- Part no.
- 91065
- Item description
- Steel lug lock cable tie TY-MX TY 242MX
- Type
- TY 242MX
- Length mm
- 204.0
- Capacity N
- 180
- Bundle Ø mm
- 50
- Width mm
- 3.6
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892400513
- Customs tariff number
- 39269097
Technical Data Steel lug lock cable tie TY-MX TY 242MX
Steel lug lock cable tie | |
Temperature range | -60°C to +105°C |
Details Steel lug lock cable tie TY-MX TY 242MX
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- Other colours and materials available on request.
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- UV-stabilised cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Downloads Steel lug lock cable tie TY-MX TY 242MX
Accessories
Products that match this product