![TROMCAR 1000 / TROMCAR 1250](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904767_PF_1520x1160.jpg)
![TROMCAR 1000 / TROMCAR 1250](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904767_PF_1520x1160.jpg)
Movable drum decoiler TROMCAR 1000
Part no. 904767
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Movable drum decoiler TROMCAR 1000
- Part no.
- 904767
- Item description
- Movable drum decoiler TROMCAR 1000
- Weight kg/km (approx.)
- 50.0
- Type
- TROMCAR 1000
- Colour
- grey (RAL 7005)
- Reel-Ø min - max mm
- 500 - 1000
- Load capacity kg
- 1000
- Reel width mm
- 710
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430657
- Customs tariff number
- 84798997
Technical Data Movable drum decoiler TROMCAR 1000
Movable drum decoiler |
Details Movable drum decoiler TROMCAR 1000
Cable Structure
-
- with axis
Application
-
• Application: stock, construction site, installation department etc. <br />Moving cable drums with robust lift-up tool. The drums are lifted and loaded by leverage. <br />Lift-up clamp as handle. <br />Extra sized wheels. <br />TROMCAR 1000 with 2 wheels and 2 footholds. <br />TROMCAR 1250 with 2 wheels and 1 castor.