![TROMBOI 7-10 / TROMBOI 9-14](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904764_PF_1520x1160.jpg)
![TROMBOI 7-10 / TROMBOI 9-14](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904764_PF_1520x1160.jpg)
Cable Drum Unwinders TROMBOI 7-10
Part no. 904764
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable Drum Unwinders TROMBOI 7-10
- Part no.
- 904764
- Item description
- Cable Drum Unwinders TROMBOI 7-10
- Weight kg/km (approx.)
- 32.0
- Type
- TROMBOI 7-10
- Reel-Ø min - max mm
- 710 - 1000
- Load capacity kg
- 1000
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430626
- Customs tariff number
- 84798997
Technical Data Cable Drum Unwinders TROMBOI 7-10
Cable Drum Unwinders |
Details Cable Drum Unwinders TROMBOI 7-10
Cable Structure
-
- with axis
Notes
-
- Additional axis on request
Application
-
• For drum handling at construction sites, when installing cables, at stock or shipping. <br />Solid welded contruction <br />The sturdy axle holders have to be inserted and locked in a height suitable for the workable drum dimension. <br />The drum axle has to be pushed through the drum. <br />After having been rolled into the axle holder the drum has to be lifted by means of the manual hydraulic pump.