TRAYCONTROL® 600-C black 4 G 1 AWG Part no. 63330
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • CSA certification
  • EAC certification
  • Length marking in feet
  • UL certification
  • UV-resistant
  • UKCA certification
  • Oil Res I/II
  • exposed run: TC-ER, PLTC-ER, ITC-ER, NFPA 79
  • EMC-preferred type
€ 0.00 / 0 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
63330
Item description
TRAYCONTROL® 600-C black 4 G 1 AWG
Cross-sec. mm² (approx.)
42.40
Outer Ø mm (approx.)
36.4
Cu factor per km
1721.8
Weight kg/km (approx.)
2626.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
Cut-to-length service available
yes
EAN / GTIN
4060892545320
Customs tariff number
85444995

Technical Data

PVC control and connection cable acc. to CSA-Std. C22.2 No. 210 - AWM I/II A/B, 20 AWG - 1 AWG: UL-Std. 1063 (MTW), 20 AWG - 12 AWG: UL-Std. 2250 (ITC-ER), UL-Std. 13 (PLTC-ER), 18 AWG - 500 kcmil: UL-Std. 1277 (TC-ER), UL-Std. 2277 (WTTC), UL-Std. 1690 (DP-1), 18 AWG - 4/0 AWG: CSA-Std. C22.2 No. 230 & 239 - c(UL) CIC-TC, 1/0 AWG - 500 kcmil: UL-Std. 44 (XHHW-2)
Temperature range flexible +5°C to +50°C
fixed -25°C to +105°C
UL (TC) flexible to +90°C
Nominal voltage UL (TC) AC 600 V
UL (WTTC) AC 1000 V
UL (MTW) AC 600 V
CIC-TC AC 600 V
Test voltage core/core 6000 V
Test voltage core/screen 6000 V
Minimum bending radius flexible 12x Outer-Ø
fixed 6x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to ASTM B174 Class K, AWG sizes
      • Core insulation: see datasheet
      • Core identification: black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer,
      • x = without protective conductor
      • Cores stranded in layers with optimal lay lengths
      • 1. Screen: plastic-coated aluminium foil (St)
      • 2. Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: Special-PVC
      • Sheath colour: black (RAL 9005)
      • Length marking: in feet

Properties

      • resistant to: oil, UV radiation (SUN RES)
      • for outdoor use
      • direct burial (DIR BUR)
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to CSA FT4
      • oil-resistant acc. to UL Std 1277 Tab. 12.2, Oil Res I / Oil Res II
      • Cold Bend Test acc. to UL Std. 1277 No. 17
      • Impact Test (-ER) acc. to UL Std. 1277 No. 23
      • Crushing Test (-ER) acc. to UL Std. 1277 No. 24
      • direct burial (DIR BUR) acc. to UL Std. 1277 No. 5 (wet-locations insulation), No. 19 (crushing test)
      • Vertical-Tray Flame Test (FT4) acc. to UL Std. 1277 No. 15 / UL Std. 1685
      • certifications and approvals:
      • EAC
      • ECOLAB®
      • Part numbers with protective conductor (GN-YE): for Class 1 Div. 2 explosive environments acc. to NEC Art. 501

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

      • TRAYCONTROL® 600-C is a flexible, oil resistant control cable. The special combination of TC-ER, PLTC-ER and ITC-ER allows this cable to be used as a connecting cable for industrial plant and machinery in accordance with NFPA 79. Approved for open, unprotected installation in cable trays to the machine. Its outstanding oil resistance (OIL RES I & II) allows for a long service life. For industrial applications in dry, damp and wet environments. Recommended applications: Production lines, bottling plants, machine construction, switch cabinets, conveyor systems, packaging machines, automotive industry. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding. Only cables with 3 or more cores are rated for exposed run (ER).
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible