TOPSERV® 650 VFD orange 4 G 4 AWG + 2 x 2 x 16 AWG
Part no. 710023
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPSERV® 650 VFD orange 4 G 4 AWG + 2 x 2 x 16 AWG
- Part no.
- 710023
- Item description
- TOPSERV® 650 VFD orange 4 G 4 AWG + 2 x 2 x 16 AWG
- Sheath colour
- orange
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892544156
- Customs tariff number
- 85444995
Technical Data TOPSERV® 650 VFD orange 4 G 4 AWG + 2 x 2 x 16 AWG
Motor and servo cable |
Details TOPSERV® 650 VFD orange 4 G 4 AWG + 2 x 2 x 16 AWG
Cable Structure
-
- Sheath colour: orange