TOPSERV® 650 VFD black 4 G 6 AWG + 2 x 14 AWG
Part no. 59844
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPSERV® 650 VFD black 4 G 6 AWG + 2 x 14 AWG
- Part no.
- 59844
- Item description
- TOPSERV® 650 VFD black 4 G 6 AWG + 2 x 14 AWG
- Sheath colour
- black
- Outer Ø mm (approx.)
- 27.4
- Cu factor per km
- 615.0
- Weight kg/km (approx.)
- 1275.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892147258
- Customs tariff number
- 85444995
Technical Data TOPSERV® 650 VFD black 4 G 6 AWG + 2 x 14 AWG
Motor and servo cable |
Details TOPSERV® 650 VFD black 4 G 6 AWG + 2 x 14 AWG
Cable Structure
-
- Sheath colour: black