![TOPSERV® 650 VFD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M59837_PF_1520x1160.jpg)
![TOPSERV® 650 VFD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M59837_PF_1520x1160.jpg)
TOPSERV® 650 VFD black 4 G 10 AWG + 2 x 14 AWG
Part no. 59842
Item Details TOPSERV® 650 VFD black 4 G 10 AWG + 2 x 14 AWG
- Part no.
- 59842
- Item description
- TOPSERV® 650 VFD black 4 G 10 AWG + 2 x 14 AWG
- Sheath colour
- black
- Outer Ø mm (approx.)
- 18.2
- Cu factor per km
- 301.0
- Weight kg/km (approx.)
- 703.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892147234
- Customs tariff number
- 85444995
Technical Data TOPSERV® 650 VFD black 4 G 10 AWG + 2 x 14 AWG
Motor and servo cable |
Details TOPSERV® 650 VFD black 4 G 10 AWG + 2 x 14 AWG
Cable Structure
-
- Sheath colour: black