Mounting base TC 5358
Part no. 91048
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Mounting base TC 5358
- Part no.
- 91048
- Item description
- Mounting base TC 5358
- Type
- TC 5358
- Colour
- black
- Length mm
- 9.9
- Tie width max mm
- 4.8
- Height mm
- 31.8
- Boring mm
- 6.4
- Width mm
- 9.9
- Thickness mm
- 7.1
- Fixing
- plug-in dowel
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892401930
- Customs tariff number
- 39174000
Technical Data Mounting base TC 5358
Mounting base | |
Temperature range | -40°C to +85°C short term up to +105°C |
Details Mounting base TC 5358
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 : V2
Properties
-
- silicone-free
-
- halogen-free
Notes
-
- Legend:
- Dimensions
- H - Height
- W - Width
- L - Length
- T - Thickness
Application
-
• Mounting base for robust fastening of lines, pipes and tubes - outdoor applications included.
Downloads Mounting base TC 5358
Accessories
Products that match this product