![TC-MB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91046_PF_1520x1160.jpg)
![TC-MB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91046_PF_1520x1160.jpg)
Mounting base TC 5355
Part no. 91046
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Mounting base TC 5355
- Part no.
- 91046
- Item description
- Mounting base TC 5355
- Type
- TC 5355
- Colour
- black
- Length mm
- 44.5
- Tie width max mm
- 12.7
- Height mm
- 15.9
- Boring mm
- 4.6
- Width mm
- 19.1
- Thickness mm
- 11.1
- Fixing
- screw and rivet
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892401916
- Customs tariff number
- 39174000
Technical Data Mounting base TC 5355
Mounting base | |
Temperature range | -40°C to +85°C short term up to +105°C |
Details Mounting base TC 5355
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 : V2
Properties
-
- silicone-free
-
- halogen-free
Notes
-
- Legend:
- Dimensions
- H - Height
- W - Width
- L - Length
- T - Thickness
Application
-
• Mounting base for robust fastening of lines, pipes and tubes - outdoor applications included.
Downloads Mounting base TC 5355
Accessories
Products that match this product