Adhesive base TC 347 A Part no. 93001
€ 38.56 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93001
Item description
Adhesive base TC 347 A
Type
TC 347 A
Colour
transparent
Length mm
28.6
Tie width max mm
7.6
Height mm
8.5
Width mm
28.6
Fixing
self-adhesive
Pieces per Packaging Unit
1000
Individual quantities available
no
EAN / GTIN
4060892402029
Customs tariff number
39174000

Technical Data

Adhesive base
Temperature range -40°C to +65°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6

Notes

      • Part no. 91036 is black and UV-resistant, as well self-adhesive and screwable.

Application

    • Adhesive base with foamed adhesive foil for smoothing out slightly uneven surfaces. Adheres to smooth, grease-free surfaces.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible