T&B conduit gland angled 45° PG 29 Type 7345 Part no. 90697
  • UL certification
  • CSA certification
€ 0.00 / 0 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90697
Item description
T&B conduit gland angled 45° PG 29 Type 7345
Thread type
PG
Type
7345
Size
29
Suitable for tube ND
1
Suitable for Tube Outer-Ø mm
33.1
Spanner size mm
47
Thread length mm
21
PU/pc.
5
Break package
no
EAN/GTIN
4060892391057
customs tariff number
74198090

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible