T&B conduit gland angled 45° PG 13.5 Type 7342 Part no. 90694
  • UL certification
  • CSA certification
€ 0.00 / 0 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90694
Item description
T&B conduit gland angled 45° PG 13.5 Type 7342
Thread type
PG
Type
7342
Size
13.5
Suitable for tube ND
3/8
Suitable for Tube Outer-Ø mm
17.8
Spanner size mm
29
Thread length mm
14
PU/pc.
25
Break package
no
EAN/GTIN
4060892391026
customs tariff number
74198090

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible