Spiral wound stainless steel tube UI 30.0
Part no. 905808
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Spiral wound stainless steel tube UI 30.0
- Part no.
- 905808
- Item description
- Spiral wound stainless steel tube UI 30.0
- Outer Ø mm (approx.)
- 30
- Inner Ø mm
- 26.0
- Metres per Packaging Unit
- 30
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892381591
- Customs tariff number
- 83071000
Technical Data Spiral wound stainless steel tube UI 30.0
Spiral wound stainless steel tube | |
Temperature range | -100°C to +600°C |
Protection class | IP 40 |
Details Spiral wound stainless steel tube UI 30.0
Cable Structure
-
- Material: Stainless steel
-
- with double-folded profile (Agraff profile)
Properties
-
- high tensile and torsional strength
Notes
-
- Suitable connection glands: LT-E-UI
Application
-
- Robotics
-
- Steel and aluminium foundry industry
-
- Maschine and apparatus building
-
- Off-shore-industry
-
- Security
-
- Metal, glass and ceramics industry
Downloads Spiral wound stainless steel tube UI 30.0
Accessories
Products that match this product