Spiral wound metallic tube M 31 Part no. 97020
  • VDE certification
  • UV-resistant
€ 1,654.38 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
97020
Item description
Spiral wound metallic tube M 31
Outer Ø mm (approx.)
36
Weight kg (approx.)
0.64
Inner Ø mm
31.0
Metres per Packaging Unit
25
Cut-to-length service available
no
EAN / GTIN
4060892380716
Customs tariff number
83071000

Technical Data

Spiral wound metallic tube acc. to DIN EN IEC 61386-23
Temperature range -50°C to +250°C
short term up to +220°C
Protection class IP 40

Details

Cable Structure

      • Material: Cold strip acc. to EN 10139 DC 03, Fe/ Zn 3, galvanized
      • with double-folded profile (Agraff profile)

Properties

      • high tensile and torsional strength.

Notes

      • Suitable connection glands: MTG-US, MTG-LI

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible