Spiral wound metallic tube M 16 Part no. 97017
  • VDE certification
  • UV-resistant
€ 785.63 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
97017
Item description
Spiral wound metallic tube M 16
Outer Ø mm (approx.)
19
Weight kg (approx.)
0.29
Inner Ø mm
16.0
Metres per Packaging Unit
50
Cut-to-length service available
no
EAN / GTIN
4060892380686
Customs tariff number
83071000

Technical Data

Spiral wound metallic tube acc. to DIN EN IEC 61386-23
Temperature range -50°C to +250°C
short term up to +220°C
Protection class IP 40

Details

Cable Structure

      • Material: Cold strip acc. to EN 10139 DC 03, Fe/ Zn 3, galvanized
      • with double-folded profile (Agraff profile)

Properties

      • high tensile and torsional strength.

Notes

      • Suitable connection glands: MTG-US, MTG-LI

Application

    • Machine and plant construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible