![SWM-M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97014_PF_1520x1160.jpg)
![SWM-M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97014_PF_1520x1160.jpg)
Spiral wound metallic tube M 14
Part no. 97016
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Spiral wound metallic tube M 14
- Part no.
- 97016
- Item description
- Spiral wound metallic tube M 14
- Outer Ø mm (approx.)
- 17
- Weight kg (approx.)
- 0.24
- Inner Ø mm
- 14.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892380679
- Customs tariff number
- 83071000
Technical Data Spiral wound metallic tube M 14
Spiral wound metallic tube acc. to DIN EN IEC 61386-23 | |
Temperature range | -50°C to +250°C short term up to +220°C |
Protection class | IP 40 |
Details Spiral wound metallic tube M 14
Cable Structure
-
- Material: Cold strip acc. to EN 10139 DC 03, Fe/ Zn 3, galvanized
-
- with double-folded profile (Agraff profile)
Properties
-
- high tensile and torsional strength.
Notes
-
- Suitable connection glands: MTG-US, MTG-LI
Application
-
• Machine and plant construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction
Downloads Spiral wound metallic tube M 14
Accessories
Products that match this product