![SVRO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96796_PF_1520x1160.jpg)
![SVRO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96796_PF_1520x1160.jpg)
FPM shrink tube SVRO 19
Part no. 93690
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details FPM shrink tube SVRO 19
- Part no.
- 93690
- Item description
- FPM shrink tube SVRO 19
- Colour
- black
- Inner Ø after shrinkage mm
- 9.5
- Inner Ø before shrinkage mm
- 19.0
- Wall thickness mm
- 1.4
- Metres per Packaging Unit
- 30
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892398032
- Customs tariff number
- 39173200
Technical Data FPM shrink tube SVRO 19
FPM shrink tube 2:1 | |
Temperature range | -55°C to +220°C |
Details FPM shrink tube SVRO 19
Cable Structure
-
- Material: Fluoro rubber (FPM)
Properties
-
- weather-resistant
-
- flame-retardant
-
- chemical resistant
Notes
-
- MIL-I-23053
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction<br />• Protection against aggressive media