![Stripax-Plus](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91923_PF_1520x1160.jpg)
![Stripax-Plus](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91923_PF_1520x1160.jpg)
Processing tool Stripax-Plus
Part no. 91923
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Processing tool Stripax-Plus
- Part no.
- 91923
- Item description
- Processing tool Stripax-Plus
- Type
- Stripax-Plus
- Length mm
- 210.0
- Weight kg (approx.)
- 0.26
- cross-section from / to mm²
- 0.50 - 2.50
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428746
- Customs tariff number
- 82032000
Technical Data Processing tool Stripax-Plus
Processing tool |
Details Processing tool Stripax-Plus
Cable Structure
-
- Verarbeitungswerkzeug für Aderendhülsen in Streifenform
-
- Universalwerkzeug zum schneiden, abisolieren und crimpen
-
- Crimpung nach DIN 46228
-
- Länge 210 mm
-
- Gewicht 260 g
Application
-
- Processing tool for core end sleeves in strip format.
- Universal tool for cutting, stripping and crimping.
Downloads Processing tool Stripax-Plus
Accessories
Products that match this product