![ST-RP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91422_TZ_1520x1160.jpg)
![ST-RP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91422_TZ_1520x1160.jpg)
Crimp cable lug ST-RP HC 5B Sleeve yellow
Part no. 96595
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Crimp cable lug ST-RP HC 5B Sleeve yellow
- Part no.
- 96595
- Item description
- Crimp cable lug ST-RP HC 5B Sleeve yellow
- Type
- HC 5B
- Colour
- yellow
- cross-section from / to mm²
- 4.00 - 6.00
- Design
- Sleeve
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416071
- Customs tariff number
- 85369010
Technical Data Crimp cable lug ST-RP HC 5B Sleeve yellow
Crimp cable lug | |
Flange shape | Round pin plugs |
Temperature range | -60°C to +105°C |
Details Crimp cable lug ST-RP HC 5B Sleeve yellow
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polyamide (PA)
-
- partially insulated
Properties
-
- halogen-free
-
- widened shaft; allows easy and safe insertion of conductor
Notes
-
- Legend:
- Dimensions
- b - Width of flange
- d - Inner diameter of wire receptable
- L - Length
Application
-
- PA-isolierte Quetschkabelschuhe für Querschnitte von 0,25 bis 6,0 mm²
-
- Einfache Kabeleinführung durch Easy-Entry (aufgeweitete Hülse)
-
- Isolierung mit hoher dielektrischer Festigkeit
Downloads Crimp cable lug ST-RP HC 5B Sleeve yellow
Accessories
Products that match this product