Crimp cable lug HA 5F red Part no. 91405
  • Halogen-free (LS0H)
€ 7.83 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91405
Item description
Crimp cable lug HA 5F red
Type
HA 5F
Colour
red
Stud hole (M)
5.3
ø Stud hole (a) in mm
5.3
cross-section from / to mm²
0.50 - 1.50
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892415746
Customs tariff number
85369010

Technical Data

Crimp cable lug
Flange shape Fork shape
Temperature range -60°C to +105°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • Insulation: Polyamide (PA)
      • partially insulated

Properties

      • halogen-free
      • widened shaft; allows easy and safe insertion of conductor

Notes

      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • L - Length

Application

    • PA insulated solderless terminals for cross sections of 0.25 to 6.0mm². <br />Simple cable inlet through Easy-Entry (expanded sleeve). <br />Insulated with high dielectric strength.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible