Crimp cable lug RA 49 M Flat-pin plug red

Crimp cable lug RA 49 M Flat-pin plug red Part no. 98577
  • Halogen-free (LS0H)
€ 14.72 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
98577
Item description
Crimp cable lug RA 49 M Flat-pin plug red
Type
RA 49 M
Colour
red
cross-section from / to mm²
0.50 - 1.00
Flat plug size in mm
4.80 x 0.50
Design
Plugs
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892416170
Customs tariff number
85369010

Technical Data

Crimp cable lug
Temperature range -25°C to +105°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • Insulation: Polyamide (PA)
      • partially insulated

Properties

      • halogen-free

Notes

      • Legend:
      • Dimensions
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • L - Length

Application

      • PA-isolierte Quetschkabelschuhe für Querschnitte von 0,5 bis 6,0 mm².
      • Einfache Kabeleinführung durch Easy-Entry.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible