Crimp cable lug RA 63 Push-on receptacle red
Part no. 91435
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Crimp cable lug RA 63 Push-on receptacle red
- Part no.
- 91435
- Item description
- Crimp cable lug RA 63 Push-on receptacle red
- Type
- RA 63
- Colour
- red
- cross-section from / to mm²
- 0.50 - 1.00
- Flat plug size in mm
- 6.30 x 0.80
- Design
- Sleeve
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416279
- Customs tariff number
- 85369010
Technical Data Crimp cable lug RA 63 Push-on receptacle red
Crimp cable lug | |
Temperature range | -25°C to +105°C |
Details Crimp cable lug RA 63 Push-on receptacle red
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polyamide (PA)
-
- partially insulated
Properties
-
- halogen-free
Notes
-
- Legend:
- Dimensions
- b - Width of flange
- d - Inner diameter of wire receptable
- L - Length
Application
-
• PA-isolierte Quetschkabelschuhe für Querschnitte von 0,5 bis 6,0 mm².<br />• Einfache Kabeleinführung durch Easy-Entry.
Downloads Crimp cable lug RA 63 Push-on receptacle red
Accessories
Products that match this product