Marking ring SR 06 -6- yellow/black coded 1.5 - 3.4 mm²

Marking ring SR 06 -6- yellow/black coded 1.5 - 3.4 mm² Part no. 95376
€ 1,259.50 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
95376
Item description
Marking ring SR 06 -6- yellow/black coded 1.5 - 3.4 mm²
Colour with inscription
gelb/schwarzer Aufdruck
Type
SR 06
Cross-section from-to mm²
1,5 - 3,4
Cable-Ø from-to mm
2,6 - 3,5
Stick colour
red
Inscription
6
PU/pc.
1
break package
no
EAN/GTIN
4060892405549
customs tariff number
39269097

Technical Data

Temperature range -40°C up to +105°C

Details

Cable Structure

      • Copolymer

Properties

      • Halogen-free, resistant to oils, cleaning agents, fuels and alkalis.

Notes

      • 1 unit = 10 rods with each 30 rings

Application

    • Simple handling afforded by applicator characterise these marking rings.<br />• The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb.<br />• The marker sits tight on the cable without slip.<br />• Available in white or yellow with black marking.<br /><br />Application:<br />• Diameter: 1.0 mm up to 19.0 mm<br />• Cross section: 0.10 mm² up to 100 mm²

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible