Marking ring SR 03 -Q- white/black coded 0.8 - 1.0 mm² Part no. 95216
€ 1,448.40 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
95216
Item description
Marking ring SR 03 -Q- white/black coded 0.8 - 1.0 mm²
Colour with inscription
weiß/schwarzer Aufdruck
Type
SR 03
Cross-section from-to mm²
0,8 - 1,0
Cable-Ø from-to mm
1,9 - 2,6
Stick colour
green
Inscription
Q
PU/pc.
1
break package
no
EAN/GTIN
4060892404108
customs tariff number
39269097

Technical Data

Temperature range -40°C up to +105°C

Details

Cable Structure

      • Copolymer

Properties

      • Halogen-free, resistant to oils, cleaning agents, fuels and alkalis.

Notes

      • 1 unit = 10 rods with each 30 rings

Application

      • Simple handling afforded by applicator characterise these marking rings.
      • The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb.
      • The marker sits tight on the cable without slip.
      • Available in white or yellow with black marking.
      • Application:
      • Diameter: 1.0 mm up to 19.0 mm
      • Cross section: 0.10 mm² up to 100 mm²

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible