Marking ring SR 01 -1- white/black coded 0.1 - 0.5 mm²

Marking ring SR 01 -1- white/black coded 0.1 - 0.5 mm² Part no. 95061
€ 1,850.69 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
95061
Item description
Marking ring SR 01 -1- white/black coded 0.1 - 0.5 mm²
Colour with inscription
weiß/schwarzer Aufdruck
Type
SR 01
Cross-section from-to mm²
0,1 - 0,5
Cable-Ø from-to mm
1,0 - 1,4
Stick colour
brown
Inscription
1
PU/pc.
1
break package
no
EAN/GTIN
4060892402753
customs tariff number
39269097

Technical Data

Temperature range -40°C up to +105°C

Details

Cable Structure

      • Copolymer

Properties

      • Halogen-free, resistant to oils, cleaning agents, fuels and alkalis.

Notes

      • 1 unit = 10 rods with each 30 rings

Application

    • Simple handling afforded by applicator characterise these marking rings.<br />• The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb.<br />• The marker sits tight on the cable without slip.<br />• Available in white or yellow with black marking.<br /><br />Application:<br />• Diameter: 1.0 mm up to 19.0 mm<br />• Cross section: 0.10 mm² up to 100 mm²

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible