Cable Marker Clips SR-AR SR 15 orange Part no. 95697
  • Halogen-free (LS0H)
€ 682.15 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
95697
Item description
Cable Marker Clips SR-AR SR 15 orange
Type
SR 15
Colour
orange
cross-section from / to mm²
10.00 - 16.00
Cable Ø from / to mm
5.8 - 8.5
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892408380
Customs tariff number
39269097

Technical Data

Cable Marker Clips
Temperature range -40°C to +105°C

Details

Cable Structure

      • Material: Copolymer

Properties

      • halogen-free

Application

      • Simple handling afforded by marking rods characterise these marking rings. The nozzle-shaped marking rod is forced onto the line and the snap-on sleeve pushed with the thumb. The marker sits tight on the line without slip.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible