Polyoelfin shrink tube SPSP 25.4 grey

Polyoelfin shrink tube SPSP 25.4 grey Part no. 92408
  • UL certification
€ 535.25 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
92408
Item description
Polyoelfin shrink tube SPSP 25.4 grey
Colour
grey
Inner Ø after shrinkage mm
12.7
Inner Ø before shrinkage mm
25.4
Wall thickness mm
0.89
Metres per Packaging Unit
10
Cut-to-length service available
no
EAN / GTIN
4060892395864
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 2:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Properties

      • self-extinguishing
      • flame-retardant

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible