![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91777_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91777_PF_1520x1160.jpg)
Shrunk tube SPSP spools 12.7 mm black
Part no. 91784
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Shrunk tube SPSP spools 12.7 mm black
- Part no.
- 91784
- Typ
- Shrunk tube SPSP spools 12.7 mm black
- Colour
- black
- Inner-Ø before shrinkage mm
- 12.7
- Inner-Ø after shrinkage mm
- 6.4
- Wall thickness mm
- 0.6
- Content m
- 10
- PU/pc.
- 10
- EAN / GTIN
- 4060892394997
- customs tariff number
- 39173200
Technical Data Shrunk tube SPSP spools 12.7 mm black
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPSP spools 12.7 mm black
Cable Structure
-
- PO (Polyolefine)
Application
-
• Polyolefine shrink tube for repairing insulation and sealing electrical components.<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction