![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903035_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903035_PF_1520x1160.jpg)
Shrunk tube SPRO 3:1 rolls 39 mm red
Part no. 903083
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Shrunk tube SPRO 3:1 rolls 39 mm red
- Part no.
- 903083
- Typ
- Shrunk tube SPRO 3:1 rolls 39 mm red
- Colour
- red
- Inner-Ø before shrinkage mm
- 39
- Inner-Ø after shrinkage mm
- 13
- Wall thickness mm
- 1.15
- 30
- PU/m
- 4060892397424
- EAN / GTIN
- 39173200
Technical Data Shrunk tube SPRO 3:1 rolls 39 mm red
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPRO 3:1 rolls 39 mm red
Cable Structure
-
- PO (Polyolefine)
Application
-
• Polyolefine shrink tube for repairing insulation and sealing electrical components. Shrink rate 3:1.<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction