Polyoelfin shrink tube SPRO - 3:1 red 9.5

Polyoelfin shrink tube SPRO - 3:1 red 9.5 Part no. 903043
€ 258.70 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
903043
Item description
Polyoelfin shrink tube SPRO - 3:1 red 9.5
Colour
red
Inner Ø after shrinkage mm
3.0
Inner Ø before shrinkage mm
9.5
Wall thickness mm
0.75
Metres per Packaging Unit
75
Cut-to-length service available
no
EAN / GTIN
4060892397257
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 3:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible