![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91788_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91788_PF_1520x1160.jpg)
Shrunk tube SPRO 2:1 rolls 25.4 mm transparent
Part no. 92504
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Shrunk tube SPRO 2:1 rolls 25.4 mm transparent
- Part no.
- 92504
- Typ
- Shrunk tube SPRO 2:1 rolls 25.4 mm transparent
- Colour
- transparent
- Inner-Ø before shrinkage mm
- 25.4
- Inner-Ø after shrinkage mm
- 12.7
- Wall thickness mm
- 0.9
- PU/m
- 30
- EAN / GTIN
- 4060892397059
- customs tariff number
- 39173200
Technical Data Shrunk tube SPRO 2:1 rolls 25.4 mm transparent
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPRO 2:1 rolls 25.4 mm transparent
Cable Structure
-
- PO (Polyolefine)
Application
-
• Polyolefine shrink tube for repairing insulation and sealing electrical components.<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction