Shrunk tube SPRO 2:1 rolls 1.2 mm orange

Shrunk tube SPRO 2:1 rolls 1.2 mm orange Part no. 92417
€ 95.37 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
92417
Typ
Shrunk tube SPRO 2:1 rolls 1.2 mm orange
Colour
orange
Inner-Ø before shrinkage mm
1.2
Inner-Ø after shrinkage mm
0.6
Wall thickness mm
0.4
PU/m
150
EAN / GTIN
4060892396267
customs tariff number
39173200

Technical Data

Temperature range -55°C up to +135°C

Details

Cable Structure

      • PO (Polyolefine)

Application

    • Polyolefine shrink tube for repairing insulation and sealing electrical components.<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible