Shrunk tube SPRO 2:1 rolls 1.2 mm white
Part no. 92410
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Shrunk tube SPRO 2:1 rolls 1.2 mm white
- Part no.
- 92410
- Typ
- Shrunk tube SPRO 2:1 rolls 1.2 mm white
- Colour
- white
- Inner-Ø before shrinkage mm
- 1.2
- Inner-Ø after shrinkage mm
- 0.6
- Wall thickness mm
- 0.4
- PU/m
- 150
- EAN / GTIN
- 4060892396205
- customs tariff number
- 39173200
Technical Data Shrunk tube SPRO 2:1 rolls 1.2 mm white
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPRO 2:1 rolls 1.2 mm white
Cable Structure
-
- PO (Polyolefine)
Application
-
• Polyolefine shrink tube for repairing insulation and sealing electrical components.<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction