SHIELD KON®-Connector RSK 401 Part no. 91283
€ 122.17 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91283
Item description
SHIELD KON®-Connector RSK 401
Colour
green
1. Shield-Ø mm
mit Einsatz D-401 K: 5,13 - 5,86 mm
2. Shield-Ø mm
with Tool Insert D-401 L: 5,87 - 6,36 mm
3. Shield-Ø mm
mit Einsatz D-401 M: 6,37 - 7,00 mm
4. Shield-Ø mm
mit Einsatz D401 N: 7,01 - 7,62 mm
PU/pc.
100
EAN / GTIN
4060892427862
customs tariff number
85369095

Technical Data

Temperature range: -40°C up to +125°C

Details

Cable Structure

      • Material: Copper
      • Surface: tinned
      • Insulation: Polyester film

Application

    Shield connectors are crimped like a cable lug.<br />The special crimping technique using ERG tools enables the connector to roll around the sheath.<br />Inside the connector is a clevis-type connector für the connetor strip and a support für the sheathed cable.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible