![SD, VS, HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94671_PF_1520x1160.jpg)
![SD, VS, HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94671_PF_1520x1160.jpg)
SD cap for holder 29 black
Part no. 99282
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SD cap for holder 29 black
- Part no.
- 99282
- Item description
- SD cap for holder 29 black
- Colour
- black
- Suitable for tube ND
- 29.0
- Suitable for nominal size
- 30
- Pieces per Packaging Unit
- no
- Individual quantities available
- 4060892382185
- EAN / GTIN
- 39174000
Technical Data SD cap for holder 29 black
Corrugated tube system holder | |
Temperature range | -40°C to +105°C |
Details SD cap for holder 29 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 : V2 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Accessories for system holder SH/SHV
Downloads SD cap for holder 29 black
Accessories
Products that match this product