VMK-SD PG 42
Part no. 90594
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details VMK-SD PG 42
- Part no.
- 90594
- Item description
- VMK-SD PG 42
- Thread type
- PG
- Size
- PG 42
- Cable Ø from / to mm
- 35.0 - 45.0
- Thread length mm
- 10.0
- Spanner size mm
- 60
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892351297
- Customs tariff number
- 74122000
Technical Data VMK-SD PG 42
Nickel plated brass cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 5 bar |
Details VMK-SD PG 42
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- The quality is similar to an incision sealing ring and guarantees extensive clamping ranges.
Downloads VMK-SD PG 42
Accessories
Products that match this product