Self-adhesive, writable cable marker TM 50
Part no. 91146
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Self-adhesive, writable cable marker TM 50
- Part no.
- 91146
- Item description
- Self-adhesive, writable cable marker TM 50
- Type
- TMÂ 50
- Dimension mm
- 25.00 x 50.00
- Description field mm
- 15.00 x 25.00
- Book content
- 90
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892413230
- Customs tariff number
- 39199080
Technical Data Self-adhesive, writable cable marker TM 50
Self-adhesive, writable cable marker | |
Temperature range | -30°C to +120°C |
Details Self-adhesive, writable cable marker TM 50
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
-
- Adhesive: acrylate
-
- Covering: Box
Properties
-
- resistant to: water, alcohol, oil, greases, fuels, Alphatic solvents, weak acids, Salts, Alkalis
-
- self-adhesive
-
- self-extinguishing
Application
-
- Self-adhesive cable marker in practical pocket book size.
- 10 side marker on siliconised carrier cards.
- Installation applications, for repair and maintenance.
- Book dimension: 15 x 8 cm