![RJ Copper Connector](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M800986_PF_1520x1160.jpg)
![RJ Copper Connector](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M800986_PF_1520x1160.jpg)
TIA-568A Copper Connector RJ45 90° angle Ø4,5-8,0mm
Part no. 804234
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TIA-568A Copper Connector RJ45 90° angle Ø4,5-8,0mm
- Part no.
- 804234
- Item description
- TIA-568A Copper Connector RJ45 90° angle Ø4,5-8,0mm
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892321597
- Customs tariff number
- 85366990
Technical Data TIA-568A Copper Connector RJ45 90° angle Ø4,5-8,0mm
All technical data can be found in the data sheet in the Downloads section |