![RE-2Y(St)Yv PiMF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M20115_PF_2_1520x1160.jpg)
![RE-2Y(St)Yv PiMF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M20115_PF_2_1520x1160.jpg)
RE-2Y(St)Yv PiMF BLACK 8 x 2 x 0.5 mm²
Part no. 20117
- Computer cable
- reinforced outer sheath
- PiMF: Pair in Metal Foil
- overall screen with drain wire
- for outdoor use
- with blue outer sheathing: for intrinsically safe systems in explosion-endangered areas
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE-2Y(St)Yv PiMF BLACK 8 x 2 x 0.5 mm²
- Part no.
- 20117
- Item description
- RE-2Y(St)Yv PiMF BLACK 8 x 2 x 0.5 mm²
- Sheath colour
- black (RAL 9005)
- AWG (approx.)
- 20
- Outer Ø mm (approx.)
- 14.8
- Cu factor per km
- 121.0
- Weight kg/km (approx.)
- 246.0
- Copper base in EUR / 100 kg
- 100
- CPR class
- Eca
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892101182
- Customs tariff number
- 85444995
Technical Data RE-2Y(St)Yv PiMF BLACK 8 x 2 x 0.5 mm²
Computer cable in alignment with DIN VDE 0819-7 / DIN EN 50288-79 | |
Temperature range | flexible -5°C to +50°C fixed -40°C to +70°C |
Peak operating voltage | 300 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Test voltage core/screen | 1000 V |
Conductor resistance at 20°C | 0.5 mm²: max. 39.2 Ohm/km 1.3 mm²: max. 14.2 Ohm/km |
Mutual capacitance core/core | at 800 Hz 0.5 mm²: approx. 75 pF/m 1.3 mm²: approx. 100 pF/m |
Crosstalk attenuation | at 60 kHz, 1.02 dB (approx. value) |
Inductance | approx. 0.75 mH/km |
Minimum bending radius | flexible 15x Outer-Ø fixed 7.5x Outer-Ø |
Details RE-2Y(St)Yv PiMF BLACK 8 x 2 x 0.5 mm²
Cable Structure
-
- Copper wire bare, stranded
-
- Wire structure:
- 0.5 mm²: 7 x 0.3 mm
- 1.3 mm²: 7 x 0.49 mm
-
- Core insulation: PE
-
- Core identification: colour coded, pairs:
- a-core = black; b-core = white
- with consecutive numbering 1/1, 2/2, etc.
-
- x = without protective conductor
-
- Cores stranded in pairs with optimal lay lengths
-
- Foil wrapping of the pairs
-
- Drain wire per pair, tinned copper, Diameter: 0.6 mm
-
- Screening element: pairs, plastic-coated aluminium foil (St), approx. overlap 25%
-
- Pairs stranded in layers with optimal lay lengths
-
- for multiple pair design: communication core, nominal cross-section: 0.5 mm², Core insulation: PE, Core identification: orange
-
- Foil wrapping
-
- Drain wire, tinned copper, stranded (0.5 mm² = 7 x 0.3 mm)
-
- Screen: plastic-coated aluminium foil (St), approx. overlap 25%
-
- Outer sheath: PVC, reinforced (v)
-
- Sheath colour: see datasheet
-
- Length marking: in metres
Properties
-
- for outdoor use
-
- direct burial
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- PiMF: Pair in Metal Foil
-
- low attenuation and operating capacities allow long transmission distances and short pulse transition times
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- copper weight including PiMF drain wires, copper stranded drain wires and communication core
-
- with blue sheathing for the installation of intrinsically safe systems (ignition protection type -i-) in explosion-endangered areas according to DIN VDE 0165-1 / DIN EN 60079-14 / IEC 60079-14, Section 16.2.2
Application
-
- Computer cables are used in data processing and process control. The individual screening of the pairs ensures good crosstalk attenuation values. When permanently installed, suitable for use in dry and damp rooms, outdoors and underground.