![RE-2Y(St)Yv](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M20099_PF_2_1520x1160.jpg)
![RE-2Y(St)Yv](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M20099_PF_2_1520x1160.jpg)
RE-2Y(St)Yv BLACK 16 x 2 x 1.3 mm²
Part no. 20130
- Computer cable
- reinforced outer sheath
- with drain wire
- Suitable for outdoor use (for fixed installations)
- with blue outer sheathing: for intrinsically safe systems in explosion-endangered areas
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE-2Y(St)Yv BLACK 16 x 2 x 1.3 mm²
- Part no.
- 20130
- Item description
- RE-2Y(St)Yv BLACK 16 x 2 x 1.3 mm²
- Sheath colour
- black (RAL 9005)
- Outer Ø mm (approx.)
- 21.3
- Cu-weight kg/km
- 426.0
- Weight kg/km (approx.)
- 656.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892100680
- Customs tariff number
- 85444995
Technical Data RE-2Y(St)Yv BLACK 16 x 2 x 1.3 mm²
Computer cable in alignment with DIN VDE 0819-7 / DIN EN 50288-79 | |
Temperature range | flexible -5°C to +50°C fixed -40°C to +70°C |
Peak operating voltage | 300 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Test voltage core/screen | 1000 V |
Conductor resistance at 20°C | 0.5 mm²: max. 39.2 Ohm/km 0.75 mm²: max. 24.6 Ohm/km 1.3 mm²: max. 14.2 Ohm/km |
Crosstalk attenuation | at 60 kHz, 0.88 dB (approx. value) |
Inductance | approx. 0.75 mH/km |
Minimum bending radius | flexible 15x Outer-Ø fixed 7.5x Outer-Ø |
Details RE-2Y(St)Yv BLACK 16 x 2 x 1.3 mm²
Cable Structure
-
- Copper wire bare, stranded
-
- Wire structure:
- 0.5 mm²: 7 x 0.3 mm
- 0.75 mm²: 7 x 0.37 mm
- 1.3 mm²: 7 x 0.49 mm
-
- Core insulation: PE
-
- Core identification: colour coded, pairs:
- a-core = black; b-core = white
- with consecutive numbering 1/1, 2/2, etc.,
- triads: a-core = black; b-core = white; c-core = red
-
- Cores stranded in pairs / triads with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
-
- for multiple pair design: communication core, nominal cross-section: 0.5 mm², Core insulation: PE, Core identification: orange
-
- Foil wrapping
-
- Drain wire, tinned copper, stranded (0.5 mm² = 7 x 0.3 mm)
-
- Screen: plastic-coated aluminium foil (St), approx. overlap 25%
-
- Outer sheath: PVC, reinforced (v)
-
- Sheath colour: see datasheet
-
- Length marking: in metres
Properties
-
- for outdoor use
-
- direct burial
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- low attenuation and operating capacities allow long transmission distances and short pulse transition times
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- copper weight including communication core and stranded copper drain wire
-
- with blue sheathing for the installation of intrinsically safe systems (ignition protection type -i-) in explosion-endangered areas according to DIN VDE 0165-1 / DIN EN 60079-14 / IEC 60079-14, Section 16.2.2
Application
-
Instrumentation cables are used in data processing and process control. Low level of line attenuations and low mutual capacitances enable long transmission distances and fast pulse acceleration. Instrumentation cables are suitable for fixed installations in damp locations, in open spaces and for underground laying.