IC Insulating tube PVC 4 mm green/yellow
Part no. 92286
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details IC Insulating tube PVC 4 mm green/yellow
- Part no.
- 92286
- Typ
- IC Insulating tube PVC 4 mm green/yellow
- Colour
- green-yellow
- Inner-Ø mm
- 4
- Wall thickness mm
- 0.5
- PU/m
- 50
- EAN / GTIN
- 4060892392450
- customs tariff number
- 39173200
Technical Data IC Insulating tube PVC 4 mm green/yellow
DIN 40621 | |
Temperature range | -20°C up to +90°C |
Details IC Insulating tube PVC 4 mm green/yellow
Cable Structure
-
- PVC
Properties
-
- silicone-free
Tests
-
- Flammability acc. to UL 94: V2
Application
-
• PVC insulating tube for insulating and bundling cables and wires.<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction