![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92280_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92280_PF_1520x1160.jpg)
IC Insulating tube PVC 7 mm brown
Part no. 92209
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details IC Insulating tube PVC 7 mm brown
- Part no.
- 92209
- Typ
- IC Insulating tube PVC 7 mm brown
- Colour
- brown
- Inner-Ø mm
- 7
- Wall thickness mm
- 0.6
- PU/m
- 25
- EAN / GTIN
- 4060892393600
- customs tariff number
- 39173200
Technical Data IC Insulating tube PVC 7 mm brown
DIN 40621 | |
Temperature range | -20°C up to +90°C |
Details IC Insulating tube PVC 7 mm brown
Cable Structure
-
- PVC
Properties
-
- silicone-free
Tests
-
- Flammability acc. to UL 94: V2
Application
-
- PVC insulating tube for insulating and bundling cables and wires.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction