![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92280_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92280_PF_1520x1160.jpg)
IC Insulating tube PVC 5 mm yellow
Part no. 92182
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details IC Insulating tube PVC 5 mm yellow
- Part no.
- 92182
- Typ
- IC Insulating tube PVC 5 mm yellow
- Colour
- yellow
- Inner-Ø mm
- 5
- Wall thickness mm
- 0.52
- PU/m
- 25
- EAN / GTIN
- 4060892393334
- customs tariff number
- 39173200
Technical Data IC Insulating tube PVC 5 mm yellow
DIN 40621 | |
Temperature range | -20°C up to +90°C |
Details IC Insulating tube PVC 5 mm yellow
Cable Structure
-
- PVC
Properties
-
- silicone-free
Tests
-
- Flammability acc. to UL 94: V2
Application
-
• PVC insulating tube for insulating and bundling cables and wires.<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction